Product Details
Ball valves
Air operated 2-port ball valve for steam (compact rotary valve)
- Model No.
- CSB・CSBF
Air operated 2-port valve for steam. Resistant to foreign matter with strong air operated opening and closing, it can control large flow rates with low pressure loss and supports fluid temperature up to 164°C.
- Industry
![](../../src/product_img/product_img_1382_dgqQ_large.jpg)
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
3D CAD
CKD plus Members Only
[Heat-resistant]
Steam control up to fluid temperature 164°C is possible.
[Large flow rate]
Large flow rate control is possible with low pressure loss ball valve.
[Reliability]
Stable operation resistant to foreign matter is realized by strong air operated opening and closing.
Model No. | Product name | Actuation | Body material | Port size | Remarks |
---|---|---|---|---|---|
CSB | 2-port standard bore | Double acting | Copper alloy / stainless steel | Rc3/8 to 2 | |
CSBF | 2-port full bore | Double acting | Copper alloy | Rc1/2 to 1 1/2 | |
CSB-R | 2-port standard bore | Single acting | Copper alloy / stainless steel | Rc3/8 to 1 1/4 | |
CSBF-R | 2-port full bore | Single acting | Copper alloy | Rc1/2 to 1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only