Product Details

Ball valves

Air operated 2, 3-port ball valve (compact rotary valve)

Model No.
CHB・CHG

Air operated ball valve. Resistant to foreign matter with strong air operated opening and closing, it can control large flow rates with low pressure loss. With solenoid valve also available.

Industry
  • Features
  • Variations

[Large flow rate]
Large flow rate control is possible with low pressure loss ball valve.

[Reliability]
Stable operation resistant to foreign matter is realized by strong air operated opening and closing.

[Ease of use]
Bi-directional pressurization is possible with 2-port valve.

[Wide variation]
Supports a wide range of port sizes from 3/8 to 2.
Stainless body, Full bore added to line up ,Port size Rc1/2 to Rc1 1/2.
Available for various applications with a lineup including models with spring return and with solenoid valve.

【Also corresponds to the special purpose series】
FP2 series : Compliant with Food Sanitation Law.
Compatible with P4 series and rechargeable battery manufacturing processes. Restricts the material used in the flow path and sliding parts.

Model No. Product name ActuationBody materialPort size Remarks
CHB2-port standard boreDouble actingCopper alloy / stainless steelRc3/8 to 2
CHBF2-port full boreDouble actingCopper alloy, Stainless steelRc1/2 to 1 1/2
CHG3-portDouble actingCopper alloy / stainless steelRc1/2 to 2
CHB-V2-port standard bore with solenoid valveDouble actingCopper alloy / stainless steelRc3/8 to 2
CHBF-V2-port full bore with solenoid valveDouble actingCopper alloy, stainless steelRc1/2 to 1 1/2
CHG-VWith 3-port solenoid valveDouble actingCopper alloy / stainless steelRc1/2 to 2
CHB-R2-port standard boreSingle actingCopper alloy / stainless steelRc3/8 to 2
CHBF-R2-port full boreSingle actingCopper alloy, Stainless steelRc1/2 to 1 1/2
CHG-R3-portSingle actingCopper alloy / stainless steelRc1/2 to 2
CHB-X2-port standard bore with solenoid valveSingle actingCopper alloy / stainless steelRc3/8 to 2
CHBF-X2-port full bore with solenoid valveSingle actingCopper alloy, Stainless steelRc1/2 to 1 1/2
CHG-XWith 3-port solenoid valveSingle actingCopper alloy / stainless steelRc1/2 to 2

Return to Product List