Product Details
Ball valves
Motorized 2-port ball valve for steam
- Model No.
- MSB
Motorized ball valve for steam that can control large flow rates with low pressure loss.
- Industry

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Heat-resistant]
Steam control up to fluid temperature 164°C (158°C for 50A only) is possible.
[Large flow rate]
Large flow rate control is possible with low pressure loss ball valve.
[Wide variation]
A wide range of port sizes from 3/8 to 2 is available.
| Model No. | Product name | Body material | Port size | Remarks |
|---|---|---|---|---|
| MSB1 | 2-port standard bore | Copper alloy / stainless steel | Rc3/8 to 2 | |
| MSB1F | 2-port full bore | Copper alloy | Rc1/2 to 1 1/2 | |
| MSB1D | 2-port standard bore with relay | Copper alloy / stainless steel | Rc3/8 to 2 | |
| MSB1DF | 2-port full bore with relay | Copper alloy | Rc1/2 to 1 1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only