Product Details
Ball valves
Motor 2, 3-port ball valve
- Model No.
- MXB1・MXG1
Discontinued some variations
Electric ball valve with low pressure loss and low water hammer. Various types of fluids can be controlled, from general fluids to pure water, with a wide range of port sizes and optional variations.
- Industry
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Safety]
Ball valve eliminates water hammer.
[Large flow rate]
Large flow rate control is possible with low pressure loss ball valve.
[Ease of use]
Bi-directional pressurization is possible with 2-port valve.
[Wide variety of variations] A wide range of port sizes from 3/8 to 2 are available.
Available for various applications such as oil-prohibited specifications.
Model No. | Product name | Body material | Port size | Remarks |
---|---|---|---|---|
MXB1 | 2-port standard bore | Copper alloy / stainless steel | Rc3/8 to 2 | |
MXB1F | 2-port full bore | Copper alloy | Rc1/2 to 1 1/2 | |
MXG1 | 3-port | Copper alloy / stainless steel | Rc1/2 to 2 | |
MXB1D | 2-port standard bore with relay | Copper alloy / stainless steel | Rc3/8 to 2 | |
MXB1DF | 2-port full bore with relay | Copper alloy | Rc1/2 to 1 1/2 | |
MXG1D | With 3-port relay | Copper alloy / stainless steel | Rc1/2 to 2 | |
MXB1-N | 2-port oil free type standard bore | Stainless steel | Rc3/8 to 2 | |
MXB1D-N | 2-port oil free type standard bore with relay | Stainless steel | Rc3/8 to 2 | |
MXG1-N | 3-port oil free type | Stainless steel | Rc1/2 to 2 | |
MXG1D-F | 3-port oil free type with relay | Stainless steel | Rc3/8 to 2 | |
MXB1-C | High corrosion proof motor valve | Discontinued 2009 11 30Old Catalog | ||
MXB1D-C | Motor valve with high corrosion proofed | Discontinued 2009 11 30Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only