Product Details

Ball valves

Motor 2, 3-port ball valve

Model No.
MXB1・MXG1

Discontinued some variations

Electric ball valve with low pressure loss and low water hammer. Various types of fluids can be controlled, from general fluids to pure water, with a wide range of port sizes and optional variations.

Industry

Add to Favourites

  • Features
  • Variations

[Safety]
Ball valve eliminates water hammer.

[Large flow rate]
Large flow rate control is possible with low pressure loss ball valve.

[Ease of use]
Bi-directional pressurization is possible with 2-port valve.

[Wide variety of variations] A wide range of port sizes from 3/8 to 2 are available.
Available for various applications such as oil-prohibited specifications.

Model No. Product name Body materialPort size Remarks
MXB12-port standard boreCopper alloy / stainless steelRc3/8 to 2
MXB1F2-port full boreCopper alloyRc1/2 to 1 1/2
MXG13-portCopper alloy / stainless steelRc1/2 to 2
MXB1D2-port standard bore with relayCopper alloy / stainless steelRc3/8 to 2
MXB1DF2-port full bore with relayCopper alloyRc1/2 to 1 1/2
MXG1DWith 3-port relayCopper alloy / stainless steelRc1/2 to 2
MXB1-N2-port oil free type standard boreStainless steelRc3/8 to 2
MXB1D-N2-port oil free type standard bore with relayStainless steelRc3/8 to 2
MXG1-N3-port oil free typeStainless steelRc1/2 to 2
MXG1D-F3-port oil free type with relayStainless steelRc3/8 to 2
MXB1-CHigh corrosion proof motor valveDiscontinued
2009 11 30
Old Catalog
MXB1D-CMotor valve with high corrosion proofedDiscontinued
2009 11 30
Old Catalog

Return to Product List