Product Details
Components for Life science
Solenoid pinch valve (fine pinch valve)
- Model No.
- HYN
Discontinued some variations
Pinch valve that opens and closes the tube with solenoid. Ideal for control of pure water, normal saline, reagent, washing solution, etc. with a structure in which only the tube is wetted.
- Industry
- Cultivation
- Sorting
- Biochemical analysis equipment
- Physicochemical analysis equipment
- Endoscope related device
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Reliability]
There is no wetting other than the tube, and the impact on reagents and samples is suppressed.
[Ease of use]
NC, NO, 3-port can be flexibly changed by changing the tube position.
Model No. | Product name | Compatible tube (mm) | Remarks |
---|---|---|---|
HYN-3 | Solenoid | φ3 x 1 | |
HYN-5 | Solenoid | φ5 x 3 | |
HYN-8 | Solenoid | φ8 x 6 | |
HYN-2 | Solenoid | φ2 x 0.5 | Discontinued 2019 12 27Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only