Product Details
Components for Life science
Solenoid pinch valve (fine pinch valve)
- Model No.
 - HYN
 
Discontinued some variations
Pinch valve that opens and closes the tube with solenoid. Ideal for control of pure water, normal saline, reagent, washing solution, etc. with a structure in which only the tube is wetted.
- Industry
 - Cultivation
 - Sorting
 - Biochemical analysis equipment
 - Physicochemical analysis equipment
 - Endoscope related device
 

- Documents / Download
 PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Reliability] 
There is no wetting other than the tube, and the impact on reagents and samples is suppressed.
[Ease of use] 
NC, NO, 3-port can be flexibly changed by changing the tube position.
| Model No. | Product name | Compatible tube (mm) | Remarks | 
|---|---|---|---|
| HYN-3 | Solenoid | φ3 x 1 | |
| HYN-5 | Solenoid | φ5 x 3 | |
| HYN-8 | Solenoid | φ8 x 6 | |
| HYN-2 | Solenoid | φ2 x 0.5 | Discontinued 2019 12 27Old Catalog  | 
- Search Conditions
 - Model No.
 
- Product Category
 - All
 
- New Products Only
 - Discontinued Products Only