Product Details
Pinch valves
Manual pinch valve
- Model No.
- HPV
Discontinued 2024 02 22
【Discontinued model】
Rubber sleeve pinch valve that performs manual opening and closing operation. For various fluids including gas, water, sludge, powder, etc.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Resistance to foreign matter]
It can also control fluids containing solids such as powder and sludge.
[Reliability]
Completely closed structure free from external leakage.

[Diverse lineup]
Supports a wide variety of port sizes from 25A to 100A.
| Model No. | Product name | Bore size | Rubber sleeve material | Remarks |
|---|---|---|---|---|
| HPV-25A | Manual | 25 flange | Natural rubber / chloroprene rubber | Discontinued 2024 02 22 |
| HPV-40A | Manual | 40 flange | Natural rubber / chloroprene rubber | Discontinued 2024 02 22 |
| HPV-50A | Manual | 50 flange | Natural rubber / chloroprene rubber | Discontinued 2024 02 22 |
| HPV-65A | Manual | 65 flange | Natural rubber / chloroprene rubber | Discontinued 2024 02 22 |
| HPV-80A | Manual | 80 flange | Natural rubber / chloroprene rubber | Discontinued 2024 02 22 |
| HPV-100A | Manual | 100 flange | Natural rubber / chloroprene rubber | Discontinued 2024 02 22 |
- Search Conditions
- Model No.
- Product Category
- Fluid control components
- Pinch valves
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only