Product Details
Sanitary system
Weir diaphragm valve
- Model No.
- SWD・MWD
Sanitary specifications valve with high washability and liquid displacement. Valve ideal for pharmaceutical manufacturing processes such as infusions requiring sterilization.
- Industry
- Purified water production
- Adjustment
- Filtration
- Filling
- Cultivation
- Sorting

- Documents / Download
Digital Catalog
PDF Catalog
2D CAD
3D CAD
CKD plus Members Only
[Sterilization]
Seal structure that prevents accumulation of liquids to ensure sterilization.
SIP and CIP are also supported.

[Washability]
High liquid displacement to reduce cleaning work-hours.

[Compact]
By adopting a thin film diaphragm and reducing the opening and closing load, the actuator can be made more compact.
[Maintainability]
Improved diaphragm replacement workability by unique positioning mechanism.
Risk of external leakage is also reduced by preventing deformation over time through using thin film for the diaphragm.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
SWD | Air operated | ISO ferrule fittings 8A, 10A, 15A, 1S, 1.5S | |
MWD | Manual | ISO ferrule fittings 8A, 10A, 15A, 1S, 1.5S |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only