Product Details
Components for coolant
Check valve (for liquid)
- Model No.
- CCH
Ideal check valve for coolant with flow path structure resistant to foreign matter. Port sizes Rc3/8, 1/2, and 3/4 are available.
- Industry
- Coolant control
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Reliability]
By making the springs and sliding portions less susceptible to fluid contact, malfunctions caused by clinging foreign matter are prevented.
[Abrasion resistance]
Adopting stainless steel material prevents flow path wear and damage.
[Corrosion resistance]
With stainless steel material used, it has corrosion resistance and can be used for water control.
[High pressure]
Adopts a metal sealing structure to prevent deformation of sealant, and is compatible with high pressure (7.0 MPa).
Model No. | Product name | Remarks |
---|---|---|
CCH | Check valve |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only