Product Details

Components for coolant

Check valve (for liquid)

Model No.
CCH

Ideal check valve for coolant with flow path structure resistant to foreign matter. Port sizes Rc3/8, 1/2, and 3/4 are available.

Industry
  • Coolant control
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Reliability]
By making the springs and sliding portions less susceptible to fluid contact, malfunctions caused by clinging foreign matter are prevented.

[Abrasion resistance]
Adopting stainless steel material prevents flow path wear and damage.

[Corrosion resistance]
With stainless steel material used, it has corrosion resistance and can be used for water control.

[High pressure]
Adopts a metal sealing structure to prevent deformation of sealant, and is compatible with high pressure (7.0 MPa).

Model No. Product name Remarks
CCHCheck valve

Return to Product List