Product Details

Components for coolant

3-port valve for low pressure (coolant valve)

Model No.
CV3E・CVS3E

3-port air operated valve that is resistant to foreign matter and specialized for coolant control in machine tools.
[Maximum working pressure: 0.3 MPa]
[Port size: Rc3/4, 1]

Industry
  • Coolant control

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Reliability]
Adopting a cast iron body and metal seal structure reduces the wear and damage of the sealing portion and makes the structure resistant to foreign matter.

Model No. Product name Max. working pressure (MPa)Port size Remarks
CV3EAir operated0.3Rc3/4, 1
CVS3EWith solenoid valve0.3Rc3/4, 1

Return to Product List