Product Details
Components for coolant
3-port valve for low pressure (coolant valve)
- Model No.
- CV3E・CVS3E
3-port air operated valve that is resistant to foreign matter and specialized for coolant control in machine tools.
[Maximum working pressure: 0.3 MPa]
[Port size: Rc3/4, 1]
- Industry
- Coolant control
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Reliability]
Adopting a cast iron body and metal seal structure reduces the wear and damage of the sealing portion and makes the structure resistant to foreign matter.
Model No. | Product name | Max. working pressure (MPa) | Port size | Remarks |
---|---|---|---|---|
CV3E | Air operated | 0.3 | Rc3/4, 1 | |
CVS3E | With solenoid valve | 0.3 | Rc3/4, 1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only