Product Details
Components for coolant
Air operated 3-port valve for medium and high pressure (coolant valve)
- Model No.
- CVE3・CVSE3
3-port air operated valve that is resistant to foreign matter and specialized for coolant control in machine tools. Port size from Rc3/8 to 1 and specification from medium pressure (3.5 MPa) to high pressure (7.0 MPa) available.
- Industry
- Coolant control

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Reliability]
Adopting a cast iron body and metal seal structure reduces the wear and damage of the sealing portion and makes the structure resistant to foreign matter.
[High pressure]
Supports medium pressure specification (3.5 MPa) and high pressure specification (7.0 MPa).
Model No. | Product name | Max. working pressure (MPa) | Port size | Remarks |
---|---|---|---|---|
CVE3-35 | Air operated | 3.5 | Rc3/8 to 2 | |
CVE3-70 | Air operated | 7 | Rc3/8 to 1 | |
CVSE3-35 | With solenoid valve | 3.5 | Rc3/8 to 2 | |
CVSE3-70 | With solenoid valve | 7 | Rc3/8 to 1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only