Product Details
Components for coolant
Air operated 2-port valve (coolant valve)
- Model No.
- CVE2・CVSE2・GCVE2・GCVSE2
Air operated valve that is resistant to foreign matter and specialized for coolant control in machine tools. A wide range of port sizes and pressure specifications (up to 7.0 MPa) are available, and optimization of coolant control is realized with various variations such as with solenoid valve and manifold.
- Industry
- Coolant control

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Space saving]
Lineup of module connection manifolds saves space and work-hours for coolant piping.(OUT PORT 15A~40A)
[Reliability]
Adopting a cast iron body and metal seal structure (excluding 10A) reduces the wear and damage of sealing portion and the structure resistant to foreign matter.
[High pressure]
Supports a wide range of pressure from low pressure specification (0.5 MPa) to high pressure specification (7.0 MPa).
[Piping variations]
Supports various port sizes from Rc3/8 to 80 flange.
Model No. | Product name | Max. working pressure (MPa) | Port size | Remarks |
---|---|---|---|---|
CVE2-05 | Air operated | 0.5 | Rc3/8 to 80 flange | |
CVE2-10 | Air operated | 1 | Rc3/8 to 80 flange | |
CVE2-16 | Air operated | 1.6 | Rc3/8 to 1 | |
CVE2-30 | Air operated | 3 | Rc3/8 to 1 | |
CVE2-70 | Air operated | 7 | Rc3/8 to 1 | |
CVES2-05 | With solenoid valve | 0.5 | Rc3/8 to 80 flange | |
CVSE2-10 | With solenoid valve | 1 | Rc3/8 to 80 flange | |
CVSE2-16 | With solenoid valve | 1.6 | Rc3/8 to 1 | |
CVSE2-30 | With solenoid valve | 3 | Rc3/8 to 1 | |
CVSE2-70 | With solenoid valve | 7 | Rc3/8 to 1 | |
GCVE2-05 | Air operated module | 0.5 | (OUT PORT)15A~40A | |
GCVE2-10 | Air operated module | 1 | (OUT PORT)15A~40A | |
GCVE2-16 | Air operated module | 1.6 | (OUT PORT)15A~40A | |
GCVSE2-05 | Module with solenoid valve | 0.5 | (OUT PORT)15A~40A | |
GCVSE2-10 | Module with solenoid valve | 1 | (OUT PORT)15A~40A | |
GCVSE2-16 | Module with solenoid valve | 1.6 | (OUT PORT)15A~40A |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only