Product Details

Components for coolant

Air operated 2-port valve (coolant valve)

Model No.
CVE2・CVSE2・GCVE2・GCVSE2

Air operated valve that is resistant to foreign matter and specialized for coolant control in machine tools. A wide range of port sizes and pressure specifications (up to 7.0 MPa) are available, and optimization of coolant control is realized with various variations such as with solenoid valve and manifold.

Industry
  • Coolant control

Add to Favourites

  • Features
  • Variations

[Space saving]
Lineup of module connection manifolds saves space and work-hours for coolant piping.(OUT PORT 15A~40A)

[Reliability]
Adopting a cast iron body and metal seal structure (excluding 10A) reduces the wear and damage of sealing portion and the structure resistant to foreign matter.

[High pressure]
Supports a wide range of pressure from low pressure specification (0.5 MPa) to high pressure specification (7.0 MPa).

[Piping variations]
Supports various port sizes from Rc3/8 to 80 flange.

Model No. Product name Max. working pressure (MPa)Port size Remarks
CVE2-05Air operated0.5Rc3/8 to 80 flange
CVE2-10Air operated1Rc3/8 to 80 flange
CVE2-16Air operated1.6Rc3/8 to 1
CVE2-30Air operated3Rc3/8 to 1
CVE2-70Air operated7Rc3/8 to 1
CVES2-05With solenoid valve0.5Rc3/8 to 80 flange
CVSE2-10With solenoid valve1Rc3/8 to 80 flange
CVSE2-16With solenoid valve1.6Rc3/8 to 1
CVSE2-30With solenoid valve3Rc3/8 to 1
CVSE2-70With solenoid valve7Rc3/8 to 1
GCVE2-05Air operated module0.5(OUT PORT)15A~40A
GCVE2-10Air operated module1(OUT PORT)15A~40A
GCVE2-16Air operated module1.6(OUT PORT)15A~40A
GCVSE2-05Module with solenoid valve0.5(OUT PORT)15A~40A
GCVSE2-10Module with solenoid valve1(OUT PORT)15A~40A
GCVSE2-16Module with solenoid valve1.6(OUT PORT)15A~40A

Return to Product List