Product Details
Gas combustion systems
Ball valve for automatic shutdown
- Model No.
- GASB
Discontinued 2020 09 30
【Discontinued model】
Ball cutoff valve that can be used up to 1.0 MPa. Connection flanges 50A, 80A and 100A are available.
With spring return method fail-safe mechanism, it is ideal as a combustion system source valve.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
[Safety]
Secure cutoff via return spring when the power goes OFF in an emergency.
| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| GASB-2 | Ball valve for automatic shutdown | JIS Flange 50A | Discontinued 2020 09 30 |
| GASB-3 | Ball valve for automatic shutdown | JIS Flange 80A | Discontinued 2020 09 30 |
| GASB-4 | Ball valve for automatic shutdown | JIS Flange 100A | Discontinued 2020 09 30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only