Product Details
Space saving cylinders
Compact cylinder
- Model No.
- SSD2
Space saving series with a wide range of stroke lengths and switch mounting surface options compared with conventional models.
A widely varied series of space-saving cylinders, suitable for everything from general environments to specific applications.
- Industry
![](../../src/product_img/product_img_186_00ex_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Cylinder switch grooves provided on four surfaces] (Excluding φ12, 16)
A cylinder switch can be mounted on the same surface as the piping port, which improves visibility and maintenance efficiency.
[End thread options]
Rod ends can be selected from two options: female thread (standard) and male thread (option).
[All bore sizes, T type switch mountable]
The T type switch used in many CKD products can be mounted on cylinders of all bore sizes.
The use of a unified switch helps to reduce stock quantity.
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
SSD2 | Double acting / single rod | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160, φ180, φ200 | |
SSD2-K | Double acting / single rod / high load | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-X | Single acting / push | φ12, φ16, φ20, φ25, φ32, φ40, φ50 | |
SSD2-Y | Single acting / pull | φ12, φ16, φ20, φ25, φ32, φ40, φ50 | |
SSD2-T1 | Double acting / heat resistance | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-K-※C | Double acting / high load / rubber-air cushioned | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-Q | Double acting / position locking | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-F | Double acting / fine speed | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-O | Double acting / low speed | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-KU | Double acting / high load / low friction | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-D | Double acting / double rod | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160, φ180, φ200 | |
SSD2-B | Double acting / back to back | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-W | Double acting / two-stage | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-M | Double acting / rotation-stop | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63 | |
SSD2-G | Double acting / single rod / rubber scraper | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-G1 | Double acting / coil scraper | φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-G2・SSD2-G3 | Double acting/ coolant proof | φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-G4 | Double acting / anti-spatter adherence | φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-G5 | Double acting / environment-resistant scraper | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD2-L4 | Double acting / with strong magnetic field proof switch | φ40, φ50, φ63, φ80, φ100 | |
SSD2-P5※・SSD2-P7※ | Double acting / clean-room specifications | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only