Product Details
Gas combustion systems
Fluid operated 2-position cutoff valve
- Model No.
- HS
【NEW】A hydrogen gas compatible option is added to the working fluid to guarantee use with hydrogen gas.
In order to identify the hydrogen gas line, and the hydrogen nameplate is attached.
Large flow rate compatible gas cutoff valve that opens and closes with built-in hydraulic pump. (Port size 50A, 80A)
- Industry
- Industrial furnaces
- Boilers
- Cooling/heating water machines
- Methanation equipment
- Hydrogen extraction equipment

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Large flow rate]
Valve structure of built-in lever supports large flow rates.
[Ease of use]
Indicator for checking valve open / close state.
[Hydrogen gas compatible options]
Guaranteed for use with hydrogen gas.
Contributes to reduction of CO2 emissions by using hydrogen as a fuel gas in the system.
| Model No. | Product name | Remarks |
|---|---|---|
| HS | Fluid operated 2-position cutoff valve |
- Search Conditions
- Model No.
- Product Category
- Fluid control components
- Gas combustion systems
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only