Product Details
Gas combustion systems
Fluid operated 2-position cutoff valve
- Model No.
- HK1
NEW
【NEW】A hydrogen gas compatible option is added to the working fluid to guarantee use with hydrogen gas.
In order to identify the hydrogen gas line, and the hydrogen nameplate is attached.
Gas cutoff valve that opens and closes with built-in hydraulic pump. It can be used at intermediate pressure to medium pressure (0.3 MPa) with various connection sizes (supports Rp1 1/2 to 200A flange).
- Industry
- Industrial furnaces
- Boilers
- Cooling/heating water machines
- Methanation equipment
- Hydrogen extraction equipment

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Safety]
Reliably cuts off intermediate pressure to medium pressure gas (size 40 is up to 0.4 MPa).
[Ease of use] (size 125 to 200A excluded)
With gas flow rate adjustment function capable of calorie adjustment of combustion.
[Ease of use]
Indicator for checking valve open / close state.
[Reliability]
Built-in strainer prevents problems due to contamination.
[Hydrogen gas compatible options]
Guaranteed for use with hydrogen gas.
Contributes to reduction of CO2 emissions by using hydrogen as a fuel gas in the system.
| Model No. | Product name | Remarks |
|---|---|---|
| HK1 | 2-position control | |
| HK1E | 2-position control, with micro switch | |
| HK2E | 3-position control, with micro switch | Discontinued 2025 06 30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only