Product Details
Gas combustion systems
Medium pressure gas cutoff valve (quick open)
- Model No.
- VNM
【NEW】A hydrogen gas compatible option is added to the working fluid to guarantee use with hydrogen gas. In order to identify the hydrogen gas line, the dedicated color (red) is used on the bonnet, etc., and the hydrogen nameplate is attached.
Quick open type cutoff valve compatible with medium pressure (0.3 MPa) gas.
- Industry
- Industrial furnaces
- Boilers
- Cooling/heating water machines
- Methanation equipment
- Hydrogen extraction equipment

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Compact]
Lightweight and compact with solenoid valve drive method.
[Safety]
Built-in rectifier ensures low noise and no coil burnout.
[Hydrogen gas compatible options]
Guaranteed for use with hydrogen gas.
Contributes to reduction of CO2 emissions by using hydrogen as a fuel gas in the system.
| Model No. | Product name | Remarks |
|---|---|---|
| VNM-25 | Standard | |
| VNM-25-E | With operation confirmation micro switch |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Clean energy
- Hydrogen extraction equipment
- New Products Only
- Discontinued Products Only