Product Details

Gas combustion systems

Medium pressure gas cutoff valve (quick open)

Model No.
VNM

【NEW】A hydrogen gas compatible option is added to the working fluid to guarantee use with hydrogen gas. In order to identify the hydrogen gas line, the dedicated color (red) is used on the bonnet, etc., and the hydrogen nameplate is attached.
Quick open type cutoff valve compatible with medium pressure (0.3 MPa) gas.

Industry
  • Industrial furnaces
  • Boilers
  • Cooling/heating water machines
  • Methanation equipment
  • Hydrogen extraction equipment
  • Features
  • Variations

[Compact]
Lightweight and compact with solenoid valve drive method.

[Safety]
Built-in rectifier ensures low noise and no coil burnout.

[Hydrogen gas compatible options]
Guaranteed for use with hydrogen gas.
Contributes to reduction of CO2 emissions by using hydrogen as a fuel gas in the system.

Model No. Product name Remarks
VNM-25Standard
VNM-25-EWith operation confirmation micro switch

Return to Product List