Product Details

Gas combustion systems

Low pressure gas combination valve

Model No.
GAV

Discontinued 2022 12 28

【Discontinued model】
Alternative model : GHV Series

Combination cutoff valve with low pressure (5 kPa) specifications. Governor is also compactly integrated to ensure safety with a dual cutoff.

Industry
Documents / Download

PDF Catalog

Safety Precautions

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Safety]
Dual cutoff is realized by double solenoid valves.

[Compact]
Compact integration of solenoid valve + governor + solenoid valve allows space saving.

[Work-hour reduction]
Integration of solenoid valve + governor + solenoid valve also reduces piping work-hours.

Model No. Product name Port size Remarks
GAVLow pressure gas combination valveRp 3/4 to 1 1/2Discontinued
2022 12 28

Return to Product List