Product Details
Gas combustion systems
Intermediate pressure gas combination valve
- Model No.
- GHV
NEW
【NEW】A hydrogen gas compatible option is added to the working fluid to guarantee use with hydrogen gas. In order to identify the hydrogen gas line, the dedicated color (red) is used on the bonnet, etc., and the hydrogen nameplate is attached.
Combination cutoff valve supporting intermediate pressure gas (up to 50 kPa). Two solenoid valves are integrated to support dual cutoff and ensure safety. Built-in governor type is also available and contributes to space saving.
- Industry
- Industrial furnaces
- Boilers
- Cooling/heating water machines
- Methanation equipment
- Hydrogen extraction equipment

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Safety]
Two integrated solenoid valves support dual gas cutoff.
[Compact]
Space saving is possible by integration of solenoid valve + governor + solenoid valve.
[Work-hour reduction]
Integration of solenoid valve + governor + solenoid valve also reduces piping work-hours.
[Stock reduction] (25A to 50A)
Port size can be changed by replacing the flange.
[Hydrogen gas compatible options]
Guaranteed for use with hydrogen gas.
Contributes to reduction of CO2 emissions by using hydrogen as a fuel gas in the system.
| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| GHV-G | Solenoid valve with built-in governor + solenoid valve | Rp1 to 2 | |
| GHV-N | Solenoid valve + solenoid valve | Rp1 to 2 | |
| GHV-L | Solenoid valve + solenoid valve (slow open) | Rp1 to 2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Fuel gas combustion facilities
- Cooling/heating water machines
- New Products Only
- Discontinued Products Only