Product Details
Space saving cylinders
Compact cylinder
- Model No.
- SMG
Lightweight, space-saving, compact cylinder with a simple shape for easier mounting.
Detection switch fits into the body with barely any protrusion.
- Industry
- Assembly
![](../../src/product_img/product_img_187_O56x_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Simple shape for flexible mounting]
Integration of mount block enables flexible selection from five direct mounting surfaces as standard.
![](../../src/features_img/features_img_14489_ziPl_fg.jpg)
[Lightweight and space saving]
Space saving and lightweight with integration of mount block.
![](../../src/features_img/features_img_14491_WZV7_fg.jpg)
[Detection switch fits in neatly]
Detection switch fits into the body with barely any protrusion.
![](../../src/features_img/features_img_14493_bqeA_fg.jpg)
[Easy maintenance]
A new mounting method has been developed for easy maintenance.
![](../../src/features_img/features_img_14496_seGq_fg.jpg)
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
SMG | Double acting / single rod | φ6, φ10, φ16, φ20, φ25, φ32 | |
SMG-X | Single acting / push | φ6, φ10, φ16, φ20, φ25, φ32 | |
SMG-Y | Single acting / pull | φ6, φ10, φ16, φ20, φ25, φ32 | |
SMG-F | Double acting / fine speed | φ6, φ10, φ16, φ20, φ25, φ32 | |
SMG-M | Double acting / rotation-stop | φ6, φ10, φ16, φ20, φ25, φ32 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only