Product Details

Space saving cylinders

Compact cylinder

Model No.
SMG

Lightweight, space-saving, compact cylinder with a simple shape for easier mounting.
Detection switch fits into the body with barely any protrusion.

Industry
  • Assembly
  • Features
  • Variations

[Simple shape for flexible mounting]
Integration of mount block enables flexible selection from five direct mounting surfaces as standard.

[Lightweight and space saving]
Space saving and lightweight with integration of mount block.

[Detection switch fits in neatly]
Detection switch fits into the body with barely any protrusion.

[Easy maintenance]
A new mounting method has been developed for easy maintenance.

Model No. Product name Bore size Remarks
SMGDouble acting / single rodφ6, φ10, φ16, φ20, φ25, φ32
SMG-XSingle acting / pushφ6, φ10, φ16, φ20, φ25, φ32
SMG-YSingle acting / pullφ6, φ10, φ16, φ20, φ25, φ32
SMG-FDouble acting / fine speedφ6, φ10, φ16, φ20, φ25, φ32
SMG-MDouble acting / rotation-stopφ6, φ10, φ16, φ20, φ25, φ32

Return to Product List