Product Details
Gas combustion systems
Gas cutoff valve (quick open)
- Model No.
- DSG
NEW
【NEW】A hydrogen gas compatible option is added to the working fluid to guarantee use with hydrogen gas. In order to identify the hydrogen gas line, the dedicated color (red) is used on the bonnet, etc., and the hydrogen nameplate is attached.
Gas cutoff valve of bore size (Rp1/2, Rp3/4, Rp1) and low pressure (5 kPa) specifications.
Dual cutoff 2-station also available.
- Industry
- Industrial furnaces
- Boilers
- Cooling/heating water machines
- Methanation equipment
- Hydrogen extraction equipment

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Safety]
Japan Gas Appliances Inspection Association (JIA) type certified product.
Target: DSG-15-AC100V / 200V, DSG-20-AC100V / 200V, DSG-25-AC100V / 200V
[Safety]
Built-in rectifier ensures low noise and no coil burnout.
[Reliability]
Built-in strainer removes foreign matter.
[Hydrogen gas compatible options]
Guaranteed for use with hydrogen gas.
Contributes to reduction of CO2 emissions by using hydrogen as a fuel gas in the system.
| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| DSG | Gas cutoff valve | Rp3/4, Rp1 | |
| DSG-※-W | Dual gas cutoff valve | Rp3/4, Rp1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Clean energy
- All
- New Products Only
- Discontinued Products Only