Product Details
Gas combustion systems
Gas cutoff valve (quick open)
- Model No.
- VNA
NEW
【NEW】A hydrogen gas compatible option is added to the working fluid to guarantee use with hydrogen gas.
In order to identify the hydrogen gas line, the dedicated color (red) is used on the bonnet, etc., and the hydrogen nameplate is attached.
Quick open gas cutoff valve covering up to intermediate pressure.
Available for various bore sizes from Rp1/2 to 2 1/2.
- Industry
- Industrial furnaces
- Boilers
- Cooling/heating water machines
- Methanation equipment
- Hydrogen extraction equipment

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Variation]
Available for various port sizes from Rp1/2 to Rp2 1/2.
[Safety]
Japan Gas Appliances Inspection Association (JIA) type certified product.
Target products: VNA-32-AC100V / 200V, VNA-40-AC100V / 200V, VNA-50-AC100V / 200V
[Hydrogen gas compatible options]
Guaranteed for use with hydrogen gas.
Contributes to reduction of CO2 emissions by using hydrogen as a fuel gas in the system.
| Model No. | Product name | Port size | Remarks |
|---|---|---|---|
| VNA | Gas cutoff valve (quick open) | Rp1/2 to 2 1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Fuel gas combustion facilities
- Cooling/heating water machines
- New Products Only
- Discontinued Products Only