Product Details
Air operated valves (cylinder valves)
Air operated 2-port valve (Cylinder valve)
- Model No.
- SAB・SVB
Air operated valve of a cylinder drive type that’s available in a wide range of port sizes from Rc1/4 to 80. It supports water, air, steam and low vacuum, and solenoid valve mounted type is also available.
- Industry
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Reliability]
External pilot air operated cylinder is resistant to foreign matter and guarantees reliable opening/closing.
[Supports multiple fluids]
Series that supports water, air, low vacuum and steam is available.
By selecting the body and seal material option in each series, it can support a wider range of fluids.
[Improved workability]
The actuator section can be changed in 4 directions, enabling easy piping and wiring work.
Model No. | Product name | Actuation | Working fluid | Port size | Remarks |
---|---|---|---|---|---|
SAB※W | Air operated | NC / NO / double acting | Water / Liquid | Rc1/4 to 80 flange | |
SAB※A | Air operated | NC / NO / Double acting | Compressed air / Gas | Rc1/4 to 80 flange | |
SAB※S | Air operated | NC / NO / Double acting | Compressed air / Gas | Rc1/4 to 2, 50 flange | |
SAB※V | Air operated | NC / NO / Double acting | Low vacuum / air / gas / water | Rc1/4 to 2, 50 flange | |
SVB※W | With solenoid valve | NC / NO | Water / liquid | Rc1/4 to 80 flange | |
SVB※A | With solenoid valve | NC / NO | Compressed air / gas | Rc1/4 to 80 flange | |
SVB※S | With solenoid valve | NC / NO | For steam / water / air | Rc1/4 to 2, 50 flange | |
SVB※V | With solenoid valve | NC / NO | Low vacuum / air / gas / water | Rc1/4 to 2, 50 flange |
- Search Conditions
- Model No.
- Product Category
- Fluid control components
- Air operated valves (cylinder valves)
- Specific Use
- Specific Use Exclusion
- Industry
- All
- New Products Only
- Discontinued Products Only