Product Details

Air operated valves (cylinder valves)

Air operated 2-port valve (Cylinder valve)

Model No.
SAB・SVB

Air operated valve of a cylinder drive type that’s available in a wide range of port sizes from Rc1/4 to 80. It supports water, air, steam and low vacuum, and solenoid valve mounted type is also available.

Industry
  • Features
  • Variations

[Reliability]
External pilot air operated cylinder is resistant to foreign matter and guarantees reliable opening/closing.

[Supports multiple fluids]
Series that supports water, air, low vacuum and steam is available.
By selecting the body and seal material option in each series, it can support a wider range of fluids.

[Improved workability]
The actuator section can be changed in 4 directions, enabling easy piping and wiring work.

Return to Product List



Setting Search Conditions

Model No.

Product Category
Specific Use

Industry

Cancel