Product Details
Space saving cylinders
Compact cylinder
- Model No.
- SSD
This is a square, space saving cylinder that integrates the cylinder switch into the body for shorter total length. Perform adjustment so that a lateral load is not applied to the cylinder before use.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Female thread provided as standard]
External mounting is possible with female thread attached to the end of the rod.
Male thread is also available, increasing the selection range.
[All bore sizes miniature switch mountable] (excluding heat resistance)
All bore sizes / all series miniature proximity / reed switch can be mounted.
[Direct mount]
Can be mounted directly with hexagon socket head cap screw.
Either through bolt or screw-in mounting can be selected.
Model No. | Product name | Bore size | Remarks |
---|---|---|---|
SSD | Double acting / single rod | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160 | |
SSD-K | Double acting / high load | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-X | Single acting / push | φ12, φ16, φ20, φ25, φ32, φ40, φ50 | |
SSD-Y | Single acting / pull | φ12, φ16, φ20, φ25, φ32, φ40, φ50 | |
SSD-T | Double acting / heat resistance | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-T1L | Double acting / with heat resistant cylinder switch | φ16, φ20, φ25, φ32, φ40, φ50, φ63 | |
SSD-K-※C | Double acting / high load / rubber-air cushioned | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-Q | Double acting / position locking | φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-F | Double acting / fine speed | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-KF | Double acting / high load / fine speed | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-O | Double acting / low speed | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-KU | Double acting / high load / low friction | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-D | Double acting / double rod | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160 | |
SSD-B | Double acting / back-to-back | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-W | Double acting / two-stage | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-M | Double acting / rotation-stop | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63 | |
SSD-G2 | Double acting / coolant proof (packing: NBR) | φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-G3 | Double acting / coolant proof (packing: FKM) | φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-KG2 | Double acting / high load / coolant proof (packing: NBR) | φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-KG3 | Double acting / high load / coolant proof (packing: FKM) | φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-G1 | Double acting / coil scraper | φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-G4 | Double acting / anti-spatter adherence | φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-KG1 | Double acting / high load / coil scraper | φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-KG4 | Double acting / high load / anti-spatter adherence | φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-DG1 | Double acting / double rod / coil scraper | φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-DG4 | Double acting / double rod / anti-spatter adherence | φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-G5 | [Custom order product] Double acting / environment-resistant scraper | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-KG5 | Double acting / high load / environment-resistant scraper | φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | |
SSD-L4 | Double acting / with strong magnetic field proof switch | φ40, φ50, φ63, φ80, φ100 | |
SSD-G1L4 | Double acting / coil scraper / with strong magnetic field proof switch | φ40, φ50, φ63, φ80, φ100 | |
SSD-KL4 | Double acting / high load / with strong magnetic field proof switch | φ40, φ50, φ63, φ80, φ100 | |
SSD-KG1L4 | Double acting / high load / coil scraper / with strong magnetic field proof switch | φ40, φ50, φ63, φ80, φ100 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only