Product Details

Space saving cylinders

Compact cylinder

Model No.
SSD

This is a square, space saving cylinder that integrates the cylinder switch into the body for shorter total length. Perform adjustment so that a lateral load is not applied to the cylinder before use.

Industry
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Female thread provided as standard]
External mounting is possible with female thread attached to the end of the rod.
Male thread is also available, increasing the selection range.

[All bore sizes miniature switch mountable] (excluding heat resistance)
All bore sizes / all series miniature proximity / reed switch can be mounted.

[Direct mount]
Can be mounted directly with hexagon socket head cap screw.
Either through bolt or screw-in mounting can be selected.

Model No. Product name Bore size Remarks
SSDDouble acting / single rodφ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160
SSD-KDouble acting / high loadφ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-XSingle acting / pushφ12, φ16, φ20, φ25, φ32, φ40, φ50
SSD-YSingle acting / pullφ12, φ16, φ20, φ25, φ32, φ40, φ50
SSD-TDouble acting / heat resistanceφ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-T1LDouble acting / with heat resistant cylinder switchφ16, φ20, φ25, φ32, φ40, φ50, φ63
SSD-K-※CDouble acting / high load / rubber-air cushionedφ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-QDouble acting / position lockingφ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-FDouble acting / fine speedφ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-KFDouble acting / high load / fine speedφ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-ODouble acting / low speedφ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-KUDouble acting / high load / low frictionφ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-DDouble acting / double rodφ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100, φ125, φ140, φ160
SSD-BDouble acting / back-to-backφ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-WDouble acting / two-stageφ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-MDouble acting / rotation-stopφ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63
SSD-G2Double acting / coolant proof (packing: NBR)φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-G3Double acting / coolant proof (packing: FKM)φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-KG2Double acting / high load / coolant proof (packing: NBR)φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-KG3Double acting / high load / coolant proof (packing: FKM)φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-G1Double acting / coil scraperφ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-G4Double acting / anti-spatter adherenceφ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-KG1Double acting / high load / coil scraperφ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-KG4Double acting / high load / anti-spatter adherenceφ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-DG1Double acting / double rod / coil scraperφ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-DG4Double acting / double rod / anti-spatter adherenceφ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-G5[Custom order product] Double acting / environment-resistant scraperφ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-KG5Double acting / high load / environment-resistant scraperφ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100
SSD-L4Double acting / with strong magnetic field proof switchφ40, φ50, φ63, φ80, φ100
SSD-G1L4Double acting / coil scraper / with strong magnetic field proof switchφ40, φ50, φ63, φ80, φ100
SSD-KL4Double acting / high load / with strong magnetic field proof switchφ40, φ50, φ63, φ80, φ100
SSD-KG1L4Double acting / high load / coil scraper / with strong magnetic field proof switchφ40, φ50, φ63, φ80, φ100

Return to Product List