Product Details
Manual valves
Toggle valve for chemical liquid
- Model No.
- TMD
Discontinued 2018 09 30
【Discontinued model】
Capable of manual opening / closing with a single touch.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[One snap action]
It can be switched ON / OFF with one snap action
Model No. | Product name | Connection size (tube exterior) | Orifice diameter | Connection | Remarks |
---|---|---|---|---|---|
TMD※02 | Manual valve | 1/8”, 1/4”, 1/2” 3 mm, 6 mm, 12 mm | 2 to 12 mm | Super type, Super 300, F-LOCK20, Rc | Discontinued 2018 09 30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only