Product Details

Manual valves

Toggle valve for chemical liquid

Model No.
TMD

Discontinued 2018 09 30

【Discontinued model】
Capable of manual opening / closing with a single touch.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

2D CAD

CKD plus Members Only

  • Features
  • Variations

[One snap action]
It can be switched ON / OFF with one snap action

Model No. Product name Connection size (tube exterior)Orifice diameterConnection Remarks
TMD※02Manual valve1/8”, 1/4”, 1/2” 3 mm, 6 mm, 12 mm2 to 12 mmSuper type, Super 300, F-LOCK20, RcDiscontinued
2018 09 30

Return to Product List