Product Details
Manual valves
Manual valve for chemical liquids (for liquid supply)
- Model No.
- MMD※0H
A valve designed to support high pressure and high back pressure in chemical liquid supply facilities and the like in semiconductor manufacturing factories.
- Industry
- Components for chemical liquid supply facilities
![](../../src/product_img/product_img_1210_F2VR_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Compatible with liquid supply lines]
0.7 MPa specification that supports high pressure, high back pressure and large flow rate in liquid supply lines.
Over-tightening prevention mechanism prevents deterioration of the valve seat.
Model No. | Product name | Connection size (tube exterior) | Orifice diameter | Connection | Remarks |
---|---|---|---|---|---|
MMD※0H | Manual valve | 1/4”, 1/2”, 3/4, 1”, 1 1/4” | 10 to 25 mm | Super 300, Flaretek, PFA pipe for welding |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only