Product Details
Manual valves
Manual valve for chemical liquids
- Model No.
- MMD※※2・GMMD※※2
Standard manual valve for chemical liquids.
This series has the most abundant connection options for molded parts.
- Industry
- Semiconductor manufacturing process (pre-process)
- Components for chemical liquid supply facilities

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Abundant connection options]
Resin body: Super type, Super 300, F-LOCK 20 / 60, Final Lock, Flaretek
SUS body: Rc, SUS tube, double barbed.
Model No. | Product name | Connection size (tube exterior/thread diameter) | Orifice size | Connection | Remarks |
---|---|---|---|---|---|
MMD※02 | 2-port valve | 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm | 6.3 to 20 mm | Super type, Super 300, F-LOCK20 / 60, Final Lock, Flaretek (SUS tube, double barbed, Rc) | |
GMMD※02 | Manifold | 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm | 6 to 20 mm | Super type, Super 300, F-LOCK20 / 60, Final Lock, Flaretek |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only