Product Details
Flow rate adjusting valves
Manual flow rate adjusting valve
- Model No.
- FMD00
Manual flow rate adjusting valve (needle valve).
- Industry
- Semiconductor manufacturing process (pre-process)
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Supports highly corrosive fluids]
Supports adjustment variations of 100 to 4000 ml/min.
The locking mechanism of the adjustment knob prevents erroneous operation.
Model No. | Product name | Orifice size | Connection size (tube exterior) | Connection | Remarks |
---|---|---|---|---|---|
FMD00 | Flow rate adjusting valve | 1.6 mm, 3.5 mm | 1/4”, 3/8” 6 mm, 10 mm | Super 300 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only