Product Details

Flow rate adjusting valves

Electric flow rate adjusting valve

Model No.
MNV

Electric flow rate adjusting valve (needle valve).
The set flow rate can be remotely adjusted.

Industry
  • Semiconductor manufacturing process (pre-process)

Add to Favourites

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Wide range of supported fluid temperatures]
Supports fluid temperatures from 20°C to 195°C.
Processes can be reduced by selecting the unit according to the customer's temperature.

[Needle breakage prevention]
The mechanical stopper prevents the valve from completely closing, preventing the needle from being damaged.
Cools the internal mechanism with air to improve stability at high temperatures.

Model No. Product name Orifice sizeConnection size (tube exterior/thread diameter)Connection Remarks
MNVFlow rate adjusting valve3.4 mm3/8”Super 300

Return to Product List