Product Details
Flow rate adjusting valves
Electric flow rate adjusting valve
- Model No.
- MNV
Electric flow rate adjusting valve (needle valve).
The set flow rate can be remotely adjusted.
- Industry
- Semiconductor manufacturing process (pre-process)

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Wide range of supported fluid temperatures]
Supports fluid temperatures from 20°C to 195°C.
Processes can be reduced by selecting the unit according to the customer's temperature.

[Needle breakage prevention]
The mechanical stopper prevents the valve from completely closing, preventing the needle from being damaged.
Cools the internal mechanism with air to improve stability at high temperatures.

| Model No. | Product name | Orifice size | Connection size (tube exterior/thread diameter) | Connection | Remarks |
|---|---|---|---|---|---|
| MNV | Flow rate adjusting valve | 3.4 mm | 3/8” | Super 300 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only