Product Details
Liquid level sensors
Fine level switch
- Model No.
- KML
NEW
Detects with high accuracy the level of fluids including pure water, acids, alkalis and solvents, outputting electrical signals.
- Industry
- Semiconductor manufacturing process (pre-process)
- N2 purging related products

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Remote operation possible] (KML703 Series)
Since the sensor and display are separated, it is possible to install the operation display away from the liquid bath.
The built-in communication function (RS485) allows operation from the host computer.

[Resistant to fluctuations in environmental pressure] (KML703 Series)
As the differential pressure method detects the differential pressure between the environmental pressure and water level, it is capable of detection resistant to fluctuation in environmental pressure by setting the detection tube and environment detection tube in an environment with the same pressure.

[Hihg durability](KML502, MKML2, MXKML2 )
Improved durability by changing diaphragm material.
[Improved usability](MKML2, MXKML2)
Adoption of a block structure makes it possible to change the number of couplings.

Model No. | Product name | Communication | Repeatability | Remarks |
---|---|---|---|---|
KML502 | Detection 1-point Single unit | - | ±1mm | |
KML60 | Detection 4-point Single unit | - | ±10 mm | |
KML703-G | Detection 8-point Gauge pressure | RS485 | ±3 mm | |
KML703-D | Detection 8-point Differential pressure (Reduced environmental fluctuation) | RS485 | ±3 mm | |
MKML2 | Detection 1-point Manifold | - | ±1mm | |
MXKML2 | Detection 4-point Manifold | - | ±10mm | |
KML50 | Detection 1-point Single unit | - | ±1 mm | Discontinued 2024 11 29Old Catalog |
KML702 | Digital fine level switch | RS485 | ±3mm | Discontinued 2016 08 31Old Catalog |
MKML | Detection 1-point Manifold | - | ±1 mm | Discontinued 2024 11 29 |
MXKML | Detection 4-point Manifold | - | ±10 mm | Discontinued 2024 11 29 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only