Product Details
Regulators
Manual regulator
- Model No.
- PYM・PMM
Discontinued some variations
A manual regulator for controlling the pressure of pure water, etc.
- Industry
- Semiconductor manufacturing process (pre-process)

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[For pressure control]
A manual type with emphasis on ease of use.
| Model No. | Product name | Connection size (tube exterior/thread diameter/nominal) | Connection | Remarks |
|---|---|---|---|---|
| PYM | SUS body (small bore size) | 1/8”, 1/4” | Rc | |
| PMM20 | Fluorine resin body (medium bore size) | 3/8” 8 mm, 10 mm | Super Type, Super 300, F-LOCK20 / 60, Final Lock, Flaretek | |
| PMM50 | Fluorine resin body (large bore size) | 25 | PVDV union fitting | |
| PMM10 | Manual regulator | Discontinued 2009 09 30 |
- Search Conditions
- Model No.
- Product Category
- Components for chemical liquids
- Regulators
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only