Product Details
Regulators
Pilot regulator
- Model No.
- PMP
NEW
A regulator designed to stabilize the pressure fluctuation of chemical liquids and pure water supply parts using pilot air control. By combining with an electro pneumatic regulator, it is also possible to remotely adjust the set pressure.
- Industry
- Semiconductor manufacturing process (pre-process)
![](../../src/product_img/product_img_9339_wOnh_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High precision / high-speed response]
High-precision pressure stability and high-speed response of the diaphragm structure.
Flow path structure with less retention area improves the displacement characteristics.
Wetted parts are all made of fluorine resin to achieve high clean levels and high corrosion resistance.
![](../../src/features_img/features_img_1231_oT6q_fg.jpg)
[Pressure fluctuation reduction]
Pulsation from diaphragm pump can be inhibited.
The set pressure can also be changed remotely depending on product or recipe differences.
![](../../src/features_img/features_img_15616_8gUz_fg.jpg)
[Added ‘Compact’ lineup]
Space-saving PMP002 Series were added to 1/4", 3/8" port sizes.
![](../../src/features_img/features_img_15493_9drp_fg.jpg)
Model No. | Product name | Recommended flow rate | Connection size (tube exterior/thread diameter) | Connection | Remarks |
---|---|---|---|---|---|
PMP002 | Small size | 0.2~3ℓ/min | 1/4”, 3/8” 6mm, 10mm | SUPER 300 | |
PMP202 | Small to medium bore size | 0.2 to 5 ℓ/min | 1/4”, 3/8” 6 mm, 10 mm | SUPER 300, F-LOCK60 | |
PMP402 | Large bore size | 2 to 20 ℓ/min | 1/2”, 3/4”, 1” 12 mm, 25 mm | SUPER 300 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only