Product Details
Space saving cylinders
Guided super compact cylinder
- Model No.
- SSG
These cylinders belong to the compact cylinder SSD Series, equipped with a guide rod and plate. No more struggles with design and assembly.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Equipped with guide rod]
Compact cylinder SSD Series, equipped with guide rod.
Improved lateral load resistance and non-rotating performance.

[Equipped with convenient plate]
Compact cylinder SSD Series equipped with convenient plate.
No more struggles with design and assembly.

[Compatible mounting]
Compatible mounting pitch with compact cylinder SSD Series, enabling smooth replacement.
[Cylinder switch grooves provided on four surfaces] (φ25 to φ100)
A cylinder switch can be mounted on the same surface as the piping port.
Improved visibility and maintainability.

Model No. | Product name | Bore size | Stroke length (mm) | Remarks |
---|---|---|---|---|
SSG | Double acting / single rod | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 | |
SSG-L | Double acting / single rod / with switch | φ12, φ16, φ20, φ25, φ32, φ40, φ50, φ63, φ80, φ100 | 5, 10, 15, 20, 25, 30, 35, 40, 45, 50, 75, 100 | |
SSG-L1 | Double acting/single rod/2-color display, off-delay, with T1* switch (φ12, 16) | φ12, φ16 | 5, 10, 15, 20, 25, 30 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only