Product Details
Drip prevention valves
Air operated valve / Drip prevention valve integrated
- Model No.
- AMDS
It has a compact structure that ensures draining and controls the drip prevention with high precision. It can be used to prevent problems such as poor chemical liquid discharge to wafers.
It supports optimized custom design according to the fluid viscosity.
An air operated valve integrated type that has been downsized and reduces steps in piping.
- Industry
- Semiconductor manufacturing process (pre-process)

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Prevents fluid dripping]
It can be adjusted to optimal drainage by combining it with a fine-speed type speed controller.
Air operated valve / drip prevention valve integrated.

| Model No. | Product name | Maximum drip prevention amount | Connection size (tube exterior/thread diameter) | Connection | Remarks |
|---|---|---|---|---|---|
| AMDSZ0 | Small bore size | 0.04 cm3 | 1/8”, 3 mm | Super Type, Super 300, F-LOCK20 / 60 | |
| AMDS00 | Medium bore size | 0.12 cm3 | 1/8”, 1/4”, 6 mm, 6.35 mm | Super Type, Super 300, F-LOCK20 / 60, Final Lock, Flaretek |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Semiconductor manufacturing process
- Semiconductor manufacturing process (pre-process)
- New Products Only
- Discontinued Products Only