Product Details

Drip prevention valves

Air operated valve / Drip prevention valve integrated

Model No.
AMDS

It has a compact structure that ensures draining and controls the drip prevention with high precision. It can be used to prevent problems such as poor chemical liquid discharge to wafers.
It supports optimized custom design according to the fluid viscosity.
An air operated valve integrated type that has been downsized and reduces steps in piping.

Industry
  • Semiconductor manufacturing process (pre-process)
Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Prevents fluid dripping]
It can be adjusted to optimal drainage by combining it with a fine-speed type speed controller.
Air operated valve / drip prevention valve integrated.

[Operational principle]
When using a fluid, apply air pressure to the operation port and lower the diaphragm.
When stopping the fluid, releasing the air from the operation port to the atmosphere will cause the diaphragm to rise due to the force of the spring and the volume inside the drip prevention valve to increase, preventing the fluid from dripping.

Model No. Product name Maximum drip prevention amountConnection size (tube exterior/thread diameter)Connection Remarks
AMDSZ0Small bore size0.04 cm31/8”, 3 mmSuper Type, Super 300, F-LOCK20 / 60
AMDS00Medium bore size0.12 cm31/8”, 1/4”, 6 mm, 6.35 mmSuper Type, Super 300, F-LOCK20 / 60, Final Lock, Flaretek

Return to Product List