Product Details
Drip prevention valves
Drip prevention valve
- Model No.
- AMS
It has a compact structure that ensures draining and controls the drip prevention with high precision. It can be used to prevent problems such as poor chemical liquid discharge to wafers.
It supports optimized custom design according to the fluid viscosity.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Prevents fluid dripping]
It can be adjusted to optimal drainage by combining it with a fine-speed type speed controller.

[Operational principle]
When using a fluid, apply air pressure to the operation port and lower the diaphragm.
When stopping the fluid, releasing the air from the operation port to the atmosphere will cause the diaphragm to rise due to the force of the spring and the volume inside the drip prevention valve to increase, preventing the fluid from dripping.

| Model No. | Product name | Drip prevention amount | Connection size (tube exterior/thread diameter) | Connection | Remarks |
|---|---|---|---|---|---|
| AMSZ2 | Small bore size | 0.04 cm3 | 1/8”, 3 mm | Super Type, Super 300, F-LOCK20 / 60, Final Lock, Flaretek, Rc | |
| AMS022 | Medium bore size | 0.12 cm3 | 1/8”, 1/4”, 6 mm | Super Type, Super 300, F-LOCK20 / 60, Final Lock, Flaretek, Rc |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only