Product Details
Air operated valves
Air operated valve for chemical liquids (for liquid discharge)
- Model No.
- LYX
An air operated valve that can instantaneously discharge a large amount of waste fluid.
- Industry
![](../../src/product_img/product_img_840_wX89_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[For large volume drainage]
Two types of connecting options, PVC union and flange, are available.
Model No. | Product name | Port size | Orifice size | Connection variations | Remarks |
---|---|---|---|---|---|
LYX-08※ | 2-port valve | 25, 30, 40, 50 mm | 25 to 50 mm | PVC union | |
LYX-14※ | 2-port valve | 65, 75, 80, 100 mm | 65 to 100 mm | PVC union, JIS 5K flange | |
LYX-088※ | 3-port valve | 30, 40, 50 mm | 32 to 50 mm | PVC union |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only