Product Details
Air operated valves
Air operated valve for chemical liquids
- Model No.
- LMD
Discontinued 2023 06 30
【Discontinued model】
Alternative model :
LMD0※:AMD※※2・AMG※※2・GAMD※※2・GAMD0※2A Series
LMD3・4・5※:AMD※※3R・AMG※※3R・GAMD※※3R Series
A high-quality air operated valve for chemical liquids that uses a new flare.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[For middle range]
A high-quality product for middle range applications.

[FIT-ONE fitting used]
A new flare fitting (FIT-ONE) is used.

| Model No. | Product name | Connection size (tube outer diameter) | Orifice size | Connection | Remarks |
|---|---|---|---|---|---|
| LMD | Air operated valve | 1/4”, 3/8”, 1/2”, 3/4”, 1” 6 mm, 10 mm, 12 mm, 25 mm | 8 to 20 mm | FIT-ONE fitting | Discontinued 2023 06 30Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only