Product Details
Air operated valves
Air operated valve for chemical liquids Metal-free type
- Model No.
- AMD※1M
A valve designed to support strong acid (hydrochloric acid, hydrofluoric acid, nitric acid) lines in chemical liquid supply facilities and the like in semiconductor manufacturing factories.
- Industry
- Components for chemical liquid supply facilities
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
CKD plus Members Only
[Safe and secure]
Safe and reliable design that can be used in high concentration/high pressure chemical liquid lines where absorbency and permeability are high.
Metal parts are thoroughly eliminated for further safety and reliability.
Model No. | Product name | Connection size (tube exterior) | Orifice size | Connection | Remarks |
---|---|---|---|---|---|
AMD※1M | Air operated valve | 3/8”, 1/2”, 3/4, 1” 10, 12 mm, 25 mm | 8 to 22 mm | Super 300 fitting P Series integrated |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only