Product Details
Air operated valves
Air operated valve for chemical liquids
- Model No.
- AMD※※・AMG※※
Discontinued some variations
Basic air operated valve for chemical liquids.
A lineup of basic fittings.
- Industry
- Semiconductor manufacturing process (pre-process)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
It can be used for coaters and developers that use organic solvent.
Model No. | Product name | Orifice size | Connection size (tube exterior/thread diameter) | Connection | Remarks |
---|---|---|---|---|---|
AMDZ※ | 2-port valve (Miniature) | 2 to 4 mm | 1/8”, 1/4”, 3 mm, 6 mm | Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek, Rc | |
AMD0※ | 2-port valve (Compact) | 2 to 4 mm | 1/8”, 1/4”, 3 mm, 6 mm | Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek, Rc | |
AMGZ※ | 3-port valve (Miniature) | 2 to 4 mm | 1/8”, 1/4”, 3 mm, 6 mm | Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek | |
AMG0※ | 3-port valve (Compact) | 2 to 4 mm | 1/8”, 1/4”, 3 mm, 6 mm | Super Type, Super 300, F-LOCK20/60, Final Lock, Flaretek | |
AMD※※ | 2-port valve (Medium to large type) | 8 to 25 mm | 3/8”, 1/2”, 3/4”, 1” 10 mm, 12 mm, 25 mm | Super Type, F-LOCK20/20A, Rc | Discontinued 2018 09 30 |
- Search Conditions
- Model No.
- Product Category
- Components for chemical liquids
- Air operated valves
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only